Introduction
The PIC32WM-BW1 Curiosity Board is an efficient and modular development platform that supports rapid prototyping and demonstrates the features, capabilities and interfaces of Microchip’s PIC32WM-BW1 Module.
The PIC32WM-BW1 Curiosity Board:
- Offers integrated programming/debugging features using the PICkit™ On-Board 4 (PKOB4) debugger interface.
- Requires only a USB Type-C™ cable to power-up, program, and debug the PIC32WM-BW1002UC Module.
- Includes a mikroBUS™ Click™ header, which helps the users to expand the functionalities by connecting to various MikroElektronika mikroBUS Click adapter boards.
- Enables rapid prototyping by utilizing the PIC32WM-BW1002UC Wi-Fi® Bluetooth® Low Energy Combo MCU Module with separate antennas for Wi-Fi and Bluetooth Low Energy.
- Two Xplained PRO (XPRO) headers for connecting various XPRO boards and for accessing the available General-Purpose Input/Output (GPIO) for customer use.
The PIC32WM-BW1 Curiosity Board is designed to support a wide range of applications in market segments, including:
Smart Home/Consumer Internet of Things (IoT)
Industrial IoT (IIoT)
Wearables and Health Devices
Security and Access Control