29.1.4 __builtin_clz Built-in Function
Description
Count leading (high-order) zero bits in x, considered to be a 32-bit
word.
Prototype
unsigned int __builtin_clz(x);
Argument
x : 32-bit word to analyse
Return Value
unsigned int : number of leading zero bits
Assembler Operator/ Machine Instruction
clz d, s
Error Messages
None.