29.1.9 __builtin_mxc0 Built-in Function
Description
Write val to the coprocessor 0 register specified by
rn (register number) and sel
(register bank), returning the original value of the coprocessor
register.
Prototype
unsigned int __builtin_mxc0(rn, sel, val);
Argument
rn : cp0 register number
sel : cp0 select (bank) number
val : 32-bit value to move to the register
Return Value
unsigned int : previous value in specified CP0 register
Assembler Operator/ Machine Instruction
mfc0 t, cs
mtc0 s, cd
Error Messages
None.