5.4.3 Peripheral Library Functions
For PIC32MX devices only:
Many of the peripherals of the PIC32 devices are supported by the peripheral library
functions provided with the compiler tools. Please refer to the MPLAB® Harmony Libraries
for new projects. For legacy support, these PLIB Libraries will be available for
download from http://www.microchip.com/pic32_peripheral_lib.
For All PIC32M devices:
MPLAB Harmony includes a set of peripheral libraries, drivers and system services that are readily accessible for application development. For access to the peripheral header files, go to the Microchip web site (www.microchip.com), click on the Design Support tab and download MPLAB Harmony and MPLAB Code Configurator. The path to the peripheral libraries is:
For Windows: C:\microchip\harmony\<version>\framework\peripheral
For Mac/Linux: ~\microchip\harmony\<version>\framework\peripheral