42.4.11 Fixed Voltage Reference (FVR) Specifications

Table 42-17. 
Standard Operating Conditions (unless otherwise stated)
Param. No.Sym.CharacteristicMin.Typ. †Max.UnitsConditions
FVR01VFVR11x Gain (1.024V)———%VDD ≥ 2.5V, -40°C to 85°C
FVR02VFVR22x Gain (2.048V)———%VDD ≥ 2.5V, -40°C to 85°C
FVR03VFVR44x Gain (4.096V)———%VDD ≥ 4.75V, -40°C to 85°C
FVR04TFVRSTFVR Start-up Time———μs