42.4.8 8-Bit DAC Specifications

Table 42-14. 

Standard Operating Conditions (unless otherwise stated)

VDD = 3.0V, TA = 25°C

Param. No.Sym.CharacteristicMin.Typ. †Max.UnitsConditions
DSB01VLSBStep Size—(VDACREF+-VDACREF-)/256—V
DSB02VACCAbsolute Accuracy———LSb
DSB03*RUNITUnit Resistor Value———kΩ
DSB04*TSTSettling Time(1)———μs
DSB05*VDBODAC Buffer Offset—2045mV

* These parameters are characterized but not tested.

† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.

Note:
  1. Settling time measured while DACR[7:0] transitions from ‘b00000000 to ‘b11111111.