30.2.4.1 I2C Host Mode Operation
The host device generates all of the serial clock pulses and the Start and Stop conditions. A transfer is ended with a Stop condition or with a Repeated Start condition. Since the Repeated Start condition is also the beginning of the next serial transfer, the I2C bus will not be released.
0’. Serial data is transmitted eight bits at a time.
After each byte is transmitted, an Acknowledge bit is received. Start and Stop conditions
are output to indicate the beginning and the end of a serial transfer.In Host Receive mode, the first byte transmitted contains the client
address of the transmitting device (seven bits) and the R/W bit. In this case, the R/W bit will be logic ‘1’. Thus, the first byte transmitted is a 7-bit client address followed by a
‘1’ to indicate the receive bit. Serial data is
received via SDA, while SCL outputs the serial clock. Serial data is received eight bits at
a time. After each byte is received, an Acknowledge sequence is transmitted. Start and Stop
conditions indicate the beginning and end of transmission.
A Baud Rate Generator is used to set the clock frequency output on SCL. See Baud Rate Generator for more details.