19.7.1 Register Overlay
The CRCOUT, CRCSHIFT and CRCXOR registers are grouped together and share SFR space. Since these register groups are located within the same addresses, the SETUP bits must be configured accordingly, to access any of these registers. Refer to the CRCCON0 register for more information about how the SETUP bits can be configured to access each of the available CRC registers.