5.2 TCG Command - Incoming Operands and Sizes
Every TCG command begins with 10 initial bytes that contain information common to all commands:
- tag (two bytes) — Specifies the authorization session type for the command
- commandSize (four bytes) — Total number of input bytes including tag and commandSize
- commandCode (four bytes) — Command code as defined in TCG TPM specification
Following the 10-byte preamble, the SPI host continues to transmit the remaining command data bytes as specified by the TCG TPM specification until the total number of bytes reaches commandSize.
| tag[0] | tag[1] | ||||
| commandSize[0] | commandSize[1] | commandSize[2] | commandSize[3] | ||
| commandCode[0] | commandCode[1] | commandCode[2] | commandCode[3] | ||