7.2 Package Marking
As part of Microchip’s overall security features, the part mark for all TPM Security devices is intentionally vague. The marking on the top of the package does not provide any information as to the actual device type or the manufacturer of the device. The alphanumeric code on the package provides manufacturing information and varies with assembly lot. The packaging mark is not recommended to be used as part of the incoming inspection procedure.