3.1.1.2 Target Reset
The reset pin of the target device must always be connected to the EDBG. In most designs the reset is already covered by the debugging/programming interface (e.g. PDI interface on XMEGA uses RESET as clock line) but in others it may be necessary to connect the reset separately because the interface is located on other pins or reset is not required for programming/debugging.