4.1.1.5 Extension Template 5

This board size is designed to fit on all Xplained Pro MCU boards, but with an orientation for the header at the bottom of the Xplained Pro MCU board. Note that the board is too wide to be connected next to another extension board on the right hand side.

Features:

  • 60mm x 60mm

  • One female standard extension header

  • ID system

  • Four mounting holes with GND

  • Two test jig holes

  • Four rubber feet

Figure 4-13. Standard Extension 5 3D View
Figure 4-14. Standard Extension 5 Component Placement
Figure 4-15. Standard Extension 5 Mechanical Dimensions