2.5.4 Current Measurement Header
All Xplained Pro MCU boards feature an angled 1x2, 100mil pin-header marked with MCU current measurement that is located at the upper edge of the board. All power to the target device is routed through this header. The header is populated with a jumper cap. The purpose of this header is to enable power consumption measurements of the target device with external equipment.