Features
This application note features the following contents:
- An overview of the LoRaWAN protocol
- Highlighting features of XMEGA AU MCUs for IoT applications
- An overview of the LoRa application
- Demo firmware for the LoRa sensor node
- Low-power considerations