4.4.11.3.4 USB_HIDMouseButtonRight()
RETURN_CODE_t USB_HIDMouseButtonRight (bool buttonState)
Registers the button state of the right button.
| buttonState |
- Boolean value indicating if the button is pressed or not |
SUCCESS or an Error code according to RETURN_CODE_t |