4.4.11.3.1 USB_HIDMouseButton()
RETURN_CODE_t USB_HIDMouseButton (bool buttonState, uint8_t button)
Registers the button and its state and sends it to the host.
| buttonState |
- Boolean value indicating if the button is pressed or not |
| button |
- Parameter for which button is pressed |
SUCCESS or an Error code according to RETURN_CODE_t |