4.4.11.3.2 USB_HIDMouseButtonLeft()
RETURN_CODE_t USB_HIDMouseButtonLeft (bool buttonState)
Registers the button state of the left button.
| buttonState |
- Boolean value indicating if the button is pressed or not |
SUCCESS or an Error code according to RETURN_CODE_t |