4.4.8.3.7 USB_TRANSFER_END_CALLBACK_t
typedef void(* USB_TRANSFER_END_CALLBACK_t) (USB_PIPE_t pipe, USB_TRANSFER_STATUS_t status, uint16_t bytesTransferred)
Function callback type USB_TRANSFER_END_CALLBACK_t. Callback type used for transfer complete notifications.
| pipe |
- Address and direction of the pipe used for the transfer |
| status |
- Status of the completed transfer, USB_PIPE_TRANSFER_OK when successful |
| bytesTransferred |
- Number of bytes transferred |
None. |