4.4.8.3.2 USB_SETUP_ENDOFREQUEST_CALLBACK_t
typedef void(* USB_SETUP_ENDOFREQUEST_CALLBACK_t) (void)
Function callback type USB_SETUP_ENDOFREQUEST_CALLBACK_t. Callback type used for setup request complete notifications.
| None. |
None. |
typedef void(* USB_SETUP_ENDOFREQUEST_CALLBACK_t) (void)
Function callback type USB_SETUP_ENDOFREQUEST_CALLBACK_t. Callback type used for setup request complete notifications.
| None. |
None. |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.