4.4.8.3.3 USB_SETUP_EVENT_CALLBACK_t
typedef void(* USB_SETUP_EVENT_CALLBACK_t) (USB_SETUP_REQUEST_t *setupRequestPtr)
Function callback type USB_SETUP_EVENT_CALLBACK_t. Callback type used for setup request notifications.
| *setupRequestPtr |
- Pointer to the current setup request data structure |
None. |