4.6.22.1 Functions
USB_PIPE_t EndpointFromRequestGet (uint16_t wIndex)
Gets the endpoint status.
RETURN_CODE_t SetupEndpointRequestGetStatus (USB_SETUP_REQUEST_t *setupRequestPtr)
Gets the endpoint status.
RETURN_CODE_t SetupEndpointRequestClearFeature (USB_SETUP_REQUEST_t *setupRequestPtr)
Clears the endpoint feature.
RETURN_CODE_t SetupEndpointRequestSetFeature (USB_SETUP_REQUEST_t *setupRequestPtr)
Sets the endpoint feature.
RETURN_CODE_t SetupEndpointRequestSynchFrame (void)
Gets the current frame number.