4.4.6.3.12 SetupEndpointRequestSetFeature()
RETURN_CODE_t SetupEndpointRequestSetFeature (USB_SETUP_REQUEST_t * setupRequestPtr)
Sets the endpoint feature.
| *setupRequestPtr |
- Pointer to the setup request |
SUCCESS or an Error code according to RETURN_CODE_t |