4.4.6.3.11 SetupEndpointRequestGetStatus()
RETURN_CODE_t SetupEndpointRequestGetStatus (USB_SETUP_REQUEST_t * setupRequestPtr)
Gets the endpoint status.
| *setupRequestPtr |
- Pointer to the setup request |
SUCCESS or an Error code according to RETURN_CODE_t |