Clocking Structure
- High-Precision Internal
                    Oscillator Block (HFINTOSC):
- Selectable frequencies up to 32 MHz
 - ±2% at calibration
 - Active Clock Tuning of HFINTOSC for improved accuracy
 
 - Internal 31 kHz Oscillator (LFINTOSC)
 - External 32 kHz Secondary Oscillator (SOSC)
 - External High-Frequency Clock
                        Input:
- Three Crystal/Resonator modes
 - Two External Clock (EC) Power modes
 - 4x PLL available for external sources
 
 - Fail-Safe Clock Monitor:
- Allows for operational recovery if the external clock source stops
 
 - Oscillator Start-up Timer (OST):
- Ensures the stability of crystal oscillator sources