34 OPA - Operational Amplifier
The Operational Amplifier (OPA) module features a standard general purpose three-terminal device with programmable gain options, adjustable input offset voltage and hardware override control capabilities. The OPA module has the following features:
- 2.3 MHz Gain Bandwidth
- Dedicated external output (OPAxOUT)
 - Multiple noninverting input pins available (OPAxIN+)
 - Multiple inverting input pins available (OPAxIN-)
 
 - Programmable Gain Options Using Built-in Internal Resistor Ladder
 - Configurable Positive and Negative Source Selections
 - Hardware Controlled Drive with
                    Override Controls
- Forced Unity Gain mode
 - Forced Rail Drive mode
 
 - Programmable Input Offset Voltage Calibration
 - Internal Connection to the ADC
                        Module
- Allows OPA to be used as programmable gain amplifier for the ADC Input
 
 
Note: 
                    
            - Refer to the “Pin Allocation Table” for details about OPAxIN- and OPAxIN+ availability per port.