Jump to main content
30.8.4 CLCnSEL0 Generic CLCn Data 1 Select
Register Name: CLCnSEL0 Offset: 0x068E
Bit 7 6 5 4 3 2 1 0 D1S[6:0] Access R/W R/W R/W R/W R/W R/W R/W Reset x x x x x x x
Bits 6:0 – D1S[6:0] CLCn Data1 Input Selection
Table 30-2. CLC Input Selection DyS Input Source DyS (cont.) Input Source (cont.) [0] 0000 0000 CLCIN0PPS [32] 0010 0000 C2_OUT [1] 0000 0001 CLCIN1PPS [33] 0010 0001 ZCD_OUT [2] 0000 0010 CLCIN2PPS [34] 0010 0010 IOCIF [3] 0000 0011 CLCIN3PPS [35] 0010 0011 CLC1_OUT [4] 0000 0100 FOSC [36] 0010 0100 CLC2_OUT [5] 0000 0101 HFINTOSC [37] 0010 0101 CLC3_OUT [6] 0000 0110 LFINTOSC [38] 0010 0110 CLC4_OUT [7] 0000 0111 MFINTOSC (500 kHz) [39] 0010 0111 TX1/CK1 [8] 0000 1000 MFINTOSC (32 kHz) [40] 0010 1000 TX2/CK2 [9] 0000 1001 — [41] 0010 1001 SDA1/SDO1 [10] 0000 1010 SOSC [42] 0010 1010 SCL1/SCK1 [11] 0000 1011 EXTOSC [43] 0010 1011 SDA2/SDO2 [12] 0000 1100 ADCRC [44] 0010 1100 SCL2/SCK2 [13] 0000 1101 CLKR_OUT [45] 0010 1101 CWG1A_OUT [14] 0000 1110 TMR0_Overflow [46] 0010 1110 CWG1B_OUT [15] 0000 1111 TMR1_Overflow ... — [16] 0001 0000 TMR2_Postscaled_OUT ... — [17] 0001 0001 TMR3_Overflow ... — [18] 0001 0010 TMR4_Postscaled_OUT ... — [19] 0001 0011 TMR6_Postscaled_OUT ... — [20] 0001 0100 CCP1_OUT ... — [21] 0001 0101 CCP2_OUT ... — [22] 0001 0110 PWM1S1P1_OUT ... — [23] 0001 0111 PWM1S1P2_OUT ... — [24] 0001 1000 PWM2S1P1_OUT ... — [25] 0001 1001 PWM2S1P2_OUT ... — [26] 0001 1010 PWM3S1P1_OUT ... — [27] 0001 1011 PWM3S1P2_OUT ... — [28] 0001 1100 PWM4S1P1_OUT ... — [29] 0001 1101 PWM4S1P2_OUT ... — [30] 0001 1110 NCO1_OUT ... — [31] 0001 1111 C1_OUT [127] 0111 1111 —
Reset States: POR/BOR = xxxxxxx All Other Resets = uuuuuuu
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.