44.3.4 I/O Ports

Table 44-4. 
Standard Operating Conditions (unless otherwise stated)
Param. No.Sym.Device CharacteristicsMin.Typ.†Max.UnitsConditions
Input Low-Voltage
VILI/O PORT:
D300
  • with TTL buffer
0.8V4.5V ≤ VDD ≤ 5.5V
D3010.15 VDDV1.8V ≤ VDD < 4.5V
D302
  • with Schmitt Trigger buffer
0.2 VDDV2.0V ≤ VDD ≤ 5.5V
D303
  • with I2C levels
0.3 VDDV1.8V ≤ VDD ≤ 5.5V
D304
  • with SMBus 2.0
0.8V2.7V ≤ VDD ≤ 5.5V
D305
  • with SMBus 3.0
0.8V
D306MCLR0.2 VDDV
High/Low-Voltage
VIHI/O PORT:
D320
  • with TTL buffer
2.0V4.5V ≤ VDD ≤ 5.5V
D3210.25 VDD + 0.8V1.8V ≤ VDD < 4.5V
D322
  • with Schmitt Trigger buffer
0.8 VDDV2.0V ≤ VDD ≤ 5.5V
D323
  • with I2C levels
0.7 VDDV
D324
  • with SMBus 2.0
2.1V2.7V ≤ VDD ≤ 5.5V
D325
  • with SMBus 3.0
1.35V
D326MCLR0.7 VDDV
Input Leakage Current(1)
D340IILI/O PORTS±5±125nAVSS ≤ VPIN ≤ VDD,

Pin at high-impedance, 85°C

D341±5±1000nAVSS ≤ VPIN ≤ VDD,

Pin at high-impedance, 125°C

D342MCLR(2)±50±200nAVSS ≤ VPIN ≤ VDD,

Pin at high-impedance, 85°C

Weak Pull-up Current
D350IPUR80140200μAVDD = 3.0V,

VPIN = VSS

Output Low-Voltage
D360VOLI/O PORTS0.6VIOL = 10.0 mA,

VPIN = 3.0V

Output High-Voltage
D370VOHI/O PORTSVDD - 0.7VIOH = 6.0 mA,

VPIN = 3.0V

All I/O Pins
D380CIO550pF

† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.

Note:
  1. Negative current is defined as current sourced by the pin.
  2. The leakage current on the MCLR pin is strongly dependent on the applied voltage level. The specified levels represent normal operating conditions. Higher leakage current may be measured at different input voltages.