33.5 ADCGxD
Note:
Refer to the “Pin Allocation Table” for details about available pins per port.
| Name: | ADCGxD |
| Offset: | 0x1D31 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CGD7 | CGD6 | CGD5 | CGD4 | CGD3 | CGD2 | CGD1 | CGD0 | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |