39.10 Register Definitions: ZCD Control
Long bit name prefixes for the ZCD peripherals are shown in the table below. Refer to the “Long Bit Names” section of the “Register and Bit Naming Conventions” chapter for more information.
| Peripheral | Bit Name Prefix |
|---|---|
| ZCD | ZCD |