9.2.3 Description
The example configures the LCDCA Controller in a mode defined by the LCD glass board connections, and the technical characteristics of the LCD component used. It uses the following LCDCA controller features:
LCD contrast control
Hardware blinking
Autonomous segment animation
Automated character (sequential and scrolling)
ASCII digit encoder
LCD beginning of frame interrupt
The LCDCA is set up to use the external 32.768kHz clock to generate LCD frames at 64Hz, using a low power waveform to reduce toggle activity, and hence power consumption. In order to show the LCD Controller's capability of running in a power-saving mode, sleep mode is entered whenever possible.