9.2.6 Usage
Build the program, and download it onto the evaluation board.
- On the computer, open, and configure a terminal application (e.g., HyperTerminal on Microsoft® Windows®) with these settings:
115200 baud
8 bits of data
No parity
1 stop bit
No flow control
Start the application.
- In the terminal window, the following text should appear:
-- LCDCA Controller Example -- -- xxxxxx-xx -- Compiled: xxx xx xxxx xx:xx:xx -- Press PB0 to stop automated sequential mode and continue.