13.18.6.2.12 Software Event
A software event can be initiated on a channel by setting the Channel n bit in the Software Event register (SWEVT.CHANNELn) to ‘1’. Then the software event can be serviced as any event generator; i.e., when the bit is set to ‘1’, an event will be generated on the respective channel.