13.2 Peripherals Configuration Summary

Table 13-3. Peripherals Configuration Summary
Peripheral nameBase addressIRQ lineAHB clockAPB clockBus Clock DomainGeneric ClockPACEventsDMAPower domain
IndexEnabled at ResetIndexEnabled at ResetNameIndexIndexProt at ResetUserGeneratorIndexSleep WalkingName
AHB-APB Bridge A0x40000000—0Y——Low Power——————N/APD1
PM0x400000000——0YBackup—0N———N/APDBACKUP
MCLK0x400004000——1YLow Power—1N———YPD0
RSTC0x40000800———2YBackup—2N———N/APDBACKUP
OSCCTRL0x40000C000——3YLow Power

0: DFLL48M reference

1: FDPLL96M clk source

2: FDPLL96M 32kHz

3N———YPD0
OSC32KCTRL0x400010000——4YBackup—4N————PDBACKUP
SUPC0x400014000——5YBackup—5N———N/APDBACKUP
GCLK0x40001800———6YLow Power—6N———N/APD0
WDT0x40001C001——7YLow Power—7N———YPDTOP
RTC0x400020002——8YBackup—8N—

1: CMP0/ALARM0

2: CMP1

3: OVF

4-11: PER0-7

—YPDBACKUP
EIC0x400024003, NMI——9YLow Power39N—12-27: EXTINT0-15—YPDTOP
PORT0x40002800———10YLow Power—10N0-3 : EV0-3——YPDTOP
AHB-APB Bridge B0x41000000—1Y——CPU——————N/APD2
USB0x41000000612Y0YCPU40N———YPD2
DSU0x41002000—5Y1YCPU—1Y———N/APD2
NVMCTRL0x4100400048Y2YCPU—2N———YPD2
MTB0x41006000—————CPU———43,44: Start, Stop——N/APD2
AHB-APB Bridge C0x42000000—2Y——Low Power——————N/APD1
SERCOM00x420000008——0YLow Power

18: CORE

17: SLOW

0N——

1: RX

2: TX

YPD1
SERCOM10x420004009——1YLow Power

19: CORE

17: SLOW

1N——

3: RX

4: TX

YPD1
SERCOM20x4200080010——2YLow Power

20: CORE

17: SLOW

2N——

5: RX

6: TX

YPD1
SERCOM30x42000C0011——3YLow Power

21: CORE

17: SLOW

3N——

7: RX

8: TX

YPD1
SERCOM40x4200100012——4YLow Power

22: CORE

17: SLOW

4N——

9: RX

10: TX

YPD1
TCC00x4200140014——5YLow Power255N

12-13: EV0-1

14-17: MC0-3

36: OVF

37: TRG

38: CNT

39-42: MC0-3

11: OVF

12-15: MC0-3

YPD1
TCC10x4200180015——6YLow Power256N

18-19: EV0-1

20-21: MC0-1

43: OVF

44: TRG

45: CNT

46-47: MC0-1

16: OVF

17-18: MC0-1

YPD1
TCC20x42001C0016——7YLow Power267N

22-23: EV0-1

24-25: MC0-1

48: OVF

49: TRG

50: CNT

51-52: MC0-1

19: OVF

20-21: MC0-1

YPD1
TC00x4200200017——8YLow Power278N26: EVU

53: OVF

54-55: MC0-1

22: OVF

23-24: MC0-1

YPD1
TC10x4200240018——9YLow Power279N27: EVU

56: OVF

57-58: MC0-1

25: OVF

26-27: MC0-1

YPD1
RFCTRL0x42003C0010N
AHB-APB Bridge D0x43000000—3Y——Low Power——————N/APD1
EVSYS0x430000007——0YLow Power5-16: one per CHANNEL0N———YPD0
SERCOM50x4300040013——1YLow Power

24: CORE

23: SLOW

1N———YPD0
TC40x4300080021——2YLow Power292N—

65: OVF

66-67: MC0-1

34: OVF

35-36: MC0-1

YPD0
ADC0x43000C0022——3YLow Power303N

31: START

32: SYNC

68: RESRDY

69: WINMON

37: RESRDYYPD0
AC0x4300100023——4YLow Power314N33-34: SOC0-1

70-71: COMP0-1

72: WIN0

—YPD0
PTC0x4300140025——5YLow Power335N37: STCONV

75: EOC

76: WCOMP

——PD0
CCL0x43001C00———7YLow Power347N

38 : LUTIN0

39 : LUTIN1

40: LUTIN2

41: LUTIN3

78 : LUTOUT0

79 : LUTOUT1

80: LUTOUT2

81: LUTOUT3

—YPD0
AHB-APB Bridge E0x44000000—4Y——Low Power——————N/APD1
PAC0x44000000014Y0YLow Power—0——82 : ACCERR—N/APD1
DMAC0x44000400—11Y——Low Power—1—4-11: CH0-728-35: CH0-7—YPD1