13.8.5.4 Interrupts
The interrupt request line is connected to the interrupt controller. Using the PM interrupt requires the interrupt controller to be configured first.
The interrupt request line is connected to the interrupt controller. Using the PM interrupt requires the interrupt controller to be configured first.