17.8 USB Interface
The USB interface consists of a differential data pair (D+/D-) and a power supply (VBUS, GND).
Refer to the Electrical Characteristics section for operating voltages which will allow USB operation.
| Signal Name | Recommended Pin Connection | Description |
|---|---|---|
| D+ |
| USB full speed / low speed positive data upstream pin |
| D- | USB full speed / low speed negative data upstream pin |
It is recommended to increase ESD protection on the USB D+, D-, and VBUS lines using dedicated transient suppressors. These protections should be located as close as possible to the USB connector to reduce the potential discharge path and reduce discharge propagation within the entire system.
The USB FS cable includes a dedicated shield wire that should be connected to the board with caution. Special attention should be paid to the connection between the board ground plane and the shield from the USB connector and the cable.
Tying the shield directly to ground would create a direct path from the ground plane to the shield, turning the USB cable into an antenna. To limit the USB cable antenna effect, it is recommended to connect the shield and ground through an RC filter.