3.3 Device Identification
The DSU - Device Service Unit peripheral provides the Device Selection bits in the Device Identification register (DID.DEVSEL) in order to identify the device by software. The SAM R30 variants have a reset value of DID=0x1081drxx, with the LSB identifying the die number ('d'), the die revision ('r') and the device selection ('xx').
| DEVSEL (DID[7:0]) | Device |
|---|---|
| 0x1081021E | SAM R30G18A |
| 0x1081021F | SAM R30E18A |
Note: The device variant (last
letter of the ordering number) is independent of the die revision
(DSU.DID.REVISION): The device variant denotes functional differences, whereas the
die revision marks evolution of the die.