13.11.2 Features
- Voltage Regulator System
- Main voltage regulator: LDO in active mode (MAINVREG)
- Low Power voltage regulator in standby mode (LPVREG)
- Backup voltage regulator for backup domains
- Controlled VDDCORE voltage slope when changing VDDCORE
- Battery Backup
Power Switch
- Automatic switching from main
power to battery backup power
- Automatic entry to backup mode when switched to battery backup power
- Automatic switching from battery
backup power to main power
- Automatic exit from backup mode when switched back to main power
- Stay in backup mode when switched back to main power
- Main power request upon wake-up sources from backup mode
- Automatic switching from main
power to battery backup power
- Voltage Reference System
- Reference voltage for ADC
- Temperature sensor
- 3.3V Brown-Out Detector (BOD33)
- Programmable threshold
- Threshold value loaded from NVM User Row at startup
- Triggers resets, interrupts, or Battery Backup Power Switch. Action loaded from NVM User Row
- Operating modes:
- Continuous mode
- Sampled mode for low power applications with programmable sample frequency
- Hysteresis value from Flash User Calibration
- Monitor VDD or VBAT
- 1.2V Brown-Out Detector (BOD12)
- Internal non-configurable Brown-Out Detector
- Output pins
- Pin toggling on RTC event