13.29.2 Features
- Low-Power, High-Sensitivity,
Environmentally Robust Capacitive Touch Buttons, Sliders, Wheels and Proximity
Sensing
- Down to 8 μA with 200 ms scan rate
- Supports Wake-up on Touch from standby Sleep mode
- Supports
Mutual Capacitance and Self Capacitance Sensing
- 7/9 buttons in self-capacitance mode, for 32-/48- pins respectively
- 12/18 buttons in mutual-capacitance mode, for 32-/48- pins respectively
- Mix-and-match mutual and self capacitance sensors
- One Pin per Electrode – No External Components
- Load Compensating Charge Sensing
- Parasitic capacitance compensation and adjustable gain for superior sensitivity
- Zero Drift Over the Temperature and
VDDANA Range
- Auto calibration and recalibration of sensors
- Single-shot and free-running Charge Measurement
- Hardware Noise Filtering and Noise Signal Desynchronization for High Conducted Immunity
- Driven shield for better noise immunity and moisture tolerance
- Selectable channel change delay allows choosing the settling time on a new channel, as required
- Acquisition-start triggered by command or through auto-triggering feature
- Low CPU utilization through interrupt
on acquisition-complete
- 5% CPU utilization scanning 10 channels at 50 ms scan rate
- Using ADC peripheral for signal conversion and acquisition
- Supported by the Start QTouch® Configurator development tools, which comprises QTouch Library project
builder and QTouch analyzer. See also Atmel|Start and Atmel Studio
documentation.(1)Note:
- Support is directly available only for SAML21, which can be used for SAMR30.