13.13.10.7 Synchronization Busy in COUNT16 mode (CTRLA.MODE = 1)

Name: SYNCBUSY
Offset: 0x10
Reset: 0x00000000
Property: —

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
       GPn[1:0] 
Access RR 
Reset 00 
Bit 15141312111098 
 COUNTSYNC        
Access R 
Reset 0 
Bit 76543210 
   COMP0 COUNTFREQCORRENABLESWRST 
Access RRRRR 
Reset 00000 

Bits 17:16 – GPn[1:0] General Purpose n Synchronization Busy Status

ValueDescription
0 Write synchronization for the GPn register is complete.
1 Write synchronization for the GPn register is ongoing.

Bit 15 – COUNTSYNC Count Read Sync Enable Synchronization Busy Status

ValueDescription
0 Write synchronization for the CTRLA.COUNTSYNC bit is complete.
1 Write synchronization for the CTRLA.COUNTSYNC bit is ongoing.

Bit 5 – COMP0 Compare 0 Synchronization Busy Status

ValueDescription
0 Write synchronization for the COMP0 register is complete.
1 Write synchronization for the COMP0 register is ongoing.

Bit 3 – COUNT Count Value Synchronization Busy Status

ValueDescription
0 Read/write synchronization for the COUNT register is complete.
1 Read/write synchronization for the COUNT register is ongoing.

Bit 2 – FREQCORR Frequency Correction Synchronization Busy Status

ValueDescription
0 Write synchronization for the FREQCORR register is complete.
1 Write synchronization for the FREQCORR register is ongoing.

Bit 1 – ENABLE Enable Synchronization Busy Status

ValueDescription
0 Write synchronization for the CTRLA.ENABLE bit is complete.
1 Write synchronization for the CTRLA.ENABLE bit is ongoing.

Bit 0 – SWRST Software Reset Synchronization Busy Status

ValueDescription
0 Write synchronization for the CTRLA.SWRST bit is complete.
1 Write synchronization for the CTRLA.SWRST bit is ongoing.