13.1.5.5 Events
The PAC can generate the following output event:
- Error (ERR): Generated when one of the interrupt flag registers bits is set
Writing a '1' to an Event Output bit in the Event Control Register (EVCTRL.ERREO) enables the corresponding output event. Writing a '0' to this bit disables the corresponding output event.