13.25.8.1.4 Finite State Machine Status
| Name: | FSMSTATUS |
| Offset: | 0x0D |
| Reset: | 0xXXXX |
| Property: | Read only |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| FSMSTATE[6:0] | |||||||||
| Access | R | R | R | R | R | R | R | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 1 | ||
Bits 6:0 – FSMSTATE[6:0] Fine State Machine Status
These bits indicate the state of the finite state machine of the USB controller.
| Value | Name | Description |
|---|---|---|
| 0x01 | OFF (L3) | Corresponds to the powered-off, disconnected, and disabled state. |
| 0x02 | ON (L0) | Corresponds to the Idle and Active states. |
| 0x04 | SUSPEND (L2) | |
| 0x08 | SLEEP (L1) | |
| 0x10 | DNRESUME | Down Stream Resume. |
| 0x20 | UPRESUME | Up Stream Resume. |
| 0x40 | RESET | USB lines Reset. |
| Others | Reserved |