13.30.4 Product Dependencies
In order to use the module, the I/O port pins used for front-end control signals must be configured as alternate pin function outputs.
In order to use the module, the I/O port pins used for front-end control signals must be configured as alternate pin function outputs.