13.3.5.6 Register Access Protection
Registers with write-access can be optionally write-protected by the Peripheral Access Controller (PAC), except for the following:
- Debug Communication Channel 0 register (DCC0)
- Debug Communication Channel 1 register (DCC1)
Note: Optional
write-protection is indicated by the "PAC Write-Protection" property in the register
description.
When the CPU is halted in debug mode, all write-protection is
automatically disabled. Write-protection does not apply for accesses through an external
debugger.