13.26.4 Signal Description
| Pin Name | Type | Description |
|---|---|---|
| OUT[n:0] | Digital output | Output from lookup table |
| IN[3n+2:0] | Digital input | Input to lookup table |
- n is the number of CCL groups.
Refer to I/O Multiplexing and Considerations for details on the pin mapping for this peripheral. One signal can be mapped on several pins.