13.23.1 Overview
There are up to three TC peripheral instances. Up to two TCs (TC0, TC1) are in PD1, whereas TC4, present in all device configurations, is always located in power domain PD0.
Each TC consists of a counter, a prescaler, compare/capture channels and control logic. The counter can be set to count events or clock pulses. The counter, together with the compare/capture channels, can be configured to timestamp input events or IO pin edges, allowing for capturing of frequency and/or pulse width.
A TC can also perform waveform generation, such as frequency generation and pulse-width modulation.