13.1.7.15 Peripheral Write Protection Status E

Writing to this register has no effect.

Reading STATUS register returns peripheral write protection status:

ValueDescription
0Peripheral is not write protected.
1Peripheral is write protected.
Name: STATUSE
Offset: 0x44
Reset: 0x000000
Property: –

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      HMATRIXLPDMACPAC 
Access RRR 
Reset 000 

Bit 2 – HMATRIXLP Peripheral HMATRIXLP Write Protection Status

Bit 1 – DMAC Peripheral DMAC Write Protection Status

Bit 0 – PAC Peripheral PAC Write Protection Status