13.21.6.3.6 Slave Select Low Detection
In slave mode, the SPI can wake the CPU when the slave select (SS) goes low. When the Slave Select Low Detect is enabled (CTRLB.SSDE=1), a high-to-low transition will set the Slave Select Low interrupt flag (INTFLAG.SSL) and the device will wake up if applicable.