13.28.2 Features
- Two individual comparators
- Selectable propagation delay versus current consumption
- Selectable hysteresis
- 4-levels or Off
- Analog comparator outputs available on
pins
- Asynchronous or synchronous
- Flexible input selection:
- Four pins selectable for positive or negative inputs
- Ground (for zero crossing)
- Bandgap reference voltage
- 64-level programmable VDD scaler per comparator
- Interrupt generation on:
- Rising or falling edge
- Toggle
- End of comparison
- Window function interrupt generation
on:
- Signal above window
- Signal inside window
- Signal below window
- Signal outside window
- Event generation on:
- Comparator output
- Window function inside/outside window
- Optional digital filter on comparator output
- Low-power option
- Single-shot support