32.4 Signal Description
| Signal Name | Type | Description |
|---|---|---|
| PAD[0] | Digital I/O | SDA |
| PAD[1] | Digital I/O | SCL |
| PAD[2] | Digital I/O | SDA_OUT (4-wire operation) |
| PAD[3] | Digital I/O | SCL_OUT (4-wire operation) |
One signal can be mapped on several pins.
All SERCOM I2C pins support the Fast Mode frequency. The High Speed frequency is only supported by the following pins:
| Package | Pins Supporting I2C |
|---|---|
| 32-pin | PA08, PA09, PA16, PA17, PA22, PA23 |
| 48-pin | PA08, PA09, PA12, PA13, PA16, PA17, PA22, PA23 |
Refer to the Pinout chapter for additional information.