26.5.4 Debug Operation
When an external debugger forces the CPU into Debug mode, the peripheral continues normal operation.
Access to the NVM block can be protected by the Security bit. In this case, the NVM block will not be accessible. See the section on the NVMCTRL Security Bit for details.